Product overview
Description
The ESDA6V1xxM6 is monolithic arrays designed to protect up to 4 or 5 lines against ESD transients.
The device is ideal for applications where both reduced print circuit board space and power absorption capability are required.
-
All features
- Very small PCB area: 1.45 mm2
- Low diode capacitance (70 pF typ at 0 V)
- Lead-free package
- 500 microns pitch
- High peak power dissipation: 100 Watts 8/20 µs
- Breakdown Voltage VBR= 6.1 V min
- High ESD protection level
- Suitable for high density boards
- High integration
- 5 unidirectional Transil diodes (ESDA6V1-5M6)
- Low leakage current < 500 nA
- 4 unidirectional Transil diodes (ESDA6V1M6)
Circuit Diagram
You might also like...
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update |
|---|
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 02 Apr 2021 | 02 Apr 2021 | |
| ZIP | 1.0 | 16 Mar 2020 | 16 Mar 2020 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| ESDA6V1-5M6 | NRND | QFN-6L | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Breakdown Voltage (V) (min) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ESDA6V1-5M6 | | | distributors No availability of distributors reported, please contact our sales office |
|
ESDA6V1-5M6 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors