Loading spinner

ESDALC5-1BF4

NRND
Design Win

Low clamping and low capacitance bidirectional single line ESD protection

Download datasheet Order Direct

This product is

NRND

We recommend you that replacement part: 

ESDZV5-1BF4

Product overview

Description

The ESDALC5-1BF4 is a bidirectional single line TVS diode designed to protect the data line or other I/O ports against ESD transients.

The device is ideal for applications where both reduced line capacitance and board space saving are required.

  • All features

    • Low clamping voltage
    • Bidirectional device
    • Low leakage current
    • 0201 package
    • Ultra low PCB area: 0.18 mm2
    • ECOPACK®2 compliant component
    • Exceeds the following standard:
      • IEC 61000-4-2 level 4 = ±15 kV (air discharge) and ±8 kV (contact discharge)

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDALC5-1BF4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ESDALC5-1BF4
NRND
ST0201 Industrial Ecopack2 - -

ESDALC5-1BF4

Package:

ST0201

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

ST0201

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Breakdown Voltage (V) (min)
min
max
ESDALC5-1BF4
Available at distributors

Distributor availability of ESDALC5-1BF4

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ESDALC5-1BF4 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ESDALC5-1BF4

Operating Temperature (°C)

Min:

Max:

Breakdown Voltage (V) (min):

5.8

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors