Product overview
Description
The M24C08-A125 is an 8-Kbit I²C-compatible EEPROM (electrically erasable programmable memory) automotive grade device operating up to 125 °C. It is compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 1.
The device can operate with a supply voltage from 1.7 V to 5.5 V, with a clock frequency up to 1 MHz. It is a byte-alterable memory (1024 × 8 bits) organized as 64 pages of 16 bytes, in which data integrity is significantly improved with an embedded error correction code logic.
The device offers an additional page, named identification page (16 bytes) in which the ST device identification can be read. It can be used to store sensitive application parameters, which can be later permanently locked in read-only mode.
-
All features
-
- AEC-Q100 qualified
- I²C interface
- Compatible with the following I²C bus modes:
- 1 MHz (Fast-mode Plus)
- 400 kHz (Fast-mode)
- 100 kHz (Standard-mode)
- Compatible with the following I²C bus modes:
- Memory
- 8 Kbits (1024-byte) of EEPROM
- Page size: 16-byte
- Additional 16-byte identification page
- Supply voltage
- 1.7 V to 5.5 V
- Temperature
- Operating temperature range: -40 °C to +125 °C
- Short write cycle time
- Advanced features
- Schmitt trigger inputs for noise filtering
- Performance
- Write cycle endurance:
- 4 million at 25 °C
- 1.2 million at 85 °C
- 600k at 125 °C
- Data retention:
- 50 years at 125 °C
- 100 years at 25 °C
- ESD protection (human body model):
- 4000 V
- Write cycle endurance:
- Package
- SO8N, TSSOP8, and WFDFPN8 (ECOPACK2)
-
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update |
|---|
IBIS models (2)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 25 Jan 2021 | 25 Jan 2021 | |
| ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
CAD Symbol & Footprint models (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
Verilog models (2)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 28 Jan 2021 | 28 Jan 2021 | |
| ZIP | 1.0 | 22 Jan 2021 | 22 Jan 2021 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| M24C08-DRDW3TP/K | Active | TSSOP-8L | Automotive | Ecopack2 | 15 | 2025-04-01T00:00:00.000+02:00 | |
| M24C08-DRMF3TG/K | Active | DFN8 | Automotive | Ecopack2 | 15 | 2025-04-01T00:00:00.000+02:00 | |
| M24C08-DRMN3TP/K | Active | SO8 | Automotive | Ecopack2 | 15 | 2025-04-01T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | Replacement Product | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||
| M24C08-DRMF3TG/K | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| M24C08-DRMN3TP/K | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| M24C08-DRDW3TP/K | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
M24C08-DRMF3TG/K Active
M24C08-DRMN3TP/K Active
M24C08-DRDW3TP/K Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors