Product overview
Description
The M95128-A125 and M95128-A145 are 128-Kbit serial electrically erasable programmable memory (EEPROM) automotive grade devices capable of operating up to 145°C. They are compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 0.
The devices are accessed by a simple serial SPI compatible interface running up to 20 MHz.
The memory array is based on advanced true EEPROM technology. The M95128-A125 and M95128-A145 are byte-alterable memories (16384 × 8 bits) organized as 256 pages of 64 bytes in which the data integrity is significantly improved with an embedded error correction code logic.
The M95128-A125 and M95128-A145 offer an additional identification page (64 bytes), in which the ST device identification can be read. This page can also store sensitive application parameters, which can later be permanently locked in read-only mode.
-
All features
- Grade
- AEC-Q100 grade 0 conform qualification
- SPI interface
- Compatible with the serial peripheral interface (SPI) bus
- Memory
- 128-Kbit (16-Kbyte) EEPROM
- Page size: 64 bytes
- Additional 64-byte lockable identification page
- Supply voltage
- 1.7 V to 5.5 V
- Temperature
- Extended operating temperature range:
- -40 °C up to +125 °C for range 3
- -40 °C up to +145 °C for range 4
- Extended operating temperature range:
- Clock frequency
- Up to 20 MHz
- Fast write cycle time
- Byte and page write within 4 ms (typically 3.4 ms)
- Advanced features
- Schmitt trigger inputs for noise filtering
- Software write protection by quarter block
- Hardware write protection of the whole memory array
- Enhanced ESD and latch-up protection
- ESD human body model 4000 V
- Write cycle performance
- More than 4 million write cycles at 25 °C
- More than 1.2 million write cycles at 85 °C
- More than 0.6 million write cycles at 125 °C
- More than 0.4 million write cycles at 145 °C
- Data retention performance
- More than 50 years at 125 °C
- More than 100 years at 25 °C
- Packages
- SO8N, TSSOP8, and WFDFPN8 (ECOPACK2-compliant)
- Grade
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update |
|---|
IBIS models (2)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 25 Jan 2021 | 25 Jan 2021 | |
| ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
CAD Symbol & Footprint models (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
Verilog models (3)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 28 Jan 2021 | 28 Jan 2021 | |
| ZIP | 1.0 | 22 Jan 2021 | 22 Jan 2021 | |
| ZIP | 1.0 | 28 Jan 2021 | 28 Jan 2021 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| M95128-DRDW3TP/K | Active | TSSOP-8L | Automotive | Ecopack2 | 15 | 2025-04-01T00:00:00.000+02:00 | |
| M95128-DRMF3TG/K | Active | DFN8 | Automotive | Ecopack2 | 15 | 2025-04-01T00:00:00.000+02:00 | |
| M95128-DRMN3TP/K | Active | SO8 | Automotive | Ecopack2 | 15 | 2025-04-01T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | Replacement Product | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||
| M95128-DRMN3TP/K | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| M95128-DRDW3TP/K | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| M95128-DRMF3TG/K | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
M95128-DRMN3TP/K Active
M95128-DRDW3TP/K Active
M95128-DRMF3TG/K Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors