Product overview
Description
The device is a common source N-channel, enhancement-mode lateral field-effect RF power transistor. It is designed for high gain, broad band commercial and industrial applications. It operates at 7 V in common source mode at frequencies of up to 1 GHz. The device boasts the excellent gain, linearity and reliability of ST’s latest LDMOS technology mounted in the first true SMD plastic RF power package, PowerSO-10RF. Device’s superior linearity performance makes it an ideal solution for portable radio.
The PowerSO-10 plastic package, designed to offer high reliability, is the first ST JEDEC approved, high power SMD package. It has been specially optimized for RF needs and offers excellent RF performances and ease of assembly.
-
All features
- Excellent thermal stability
- Common source configuration
- POUT = 8 W with 11.5dB gain @ 500 MHz/7.5 V
- New RF plastic package
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
ADS models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 | |||
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
|---|---|---|---|---|---|
| PD54008-E | Active Product is in volume production. | PowerSO-10RF (formed lead) | Industrial | Ecopack2 | |
| PD54008TR-E | Active Product is in volume production. | PowerSO-10RF (formed lead) | Industrial | Ecopack2 | |
PD54008-E
Package:
PowerSO-10RF (formed lead)Material Declaration**:
PD54008TR-E
Package:
PowerSO-10RF (formed lead)Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PD54008-E | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| PD54008TR-E | | | distributors No availability of distributors reported, please contact our sales office |
PD54008-E Active
PD54008TR-E Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors