STM32CubeMonitor
Active
Design Win
Monitoring tool to test STM32 applications at run-time

Get Software Download databrief

Product overview

Description

The STM32CubeMonitor family of tools helps to fine-tune and diagnose STM32 applications at run-time by reading and visualizing their variables in real-time. In addition to specialized versions (power, RF, USB-PD), the versatile STM32CubeMonitor provides a flow-based graphical editor to build custom dashboards simply, and quickly add widgets such as gauges, bar graphs and plots. With non-intrusive monitoring, STM32CubeMonitor preserves the real-time behavior of applications, and perfectly complements traditional debugging tools to perform application profiling.

With remote monitoring and native support for multi-format displays, STM32CubeMonitor enables users to monitor applications across a network, test multiple devices simultaneously, and perform visualization on various host devices such as PCs, tablets, or mobile phones. Moreover, with the direct support of the Node-RED® open community, STM32CubeMonitor allows an unlimited choice of extensions to address a wide diversity of application types.

  • All features

    • Graphical flow-based editor with no programming needed to build dashboards
    • Connects to any STM32 device via ST-LINK (SWD or JTAG protocols)
    • Reads and writes variables on-the-fly from and to the RAM in real time while the target application is running
    • Parses debugging information from the application executable file
    • Direct acquisition mode or snapshot mode
    • Trigger to focus on application behaviors of interest
    • Enables to log data into a file and replay for exhaustive analysis
    • Delivers customized visualization with configurable display windows (such as curves and boxes) and a large choice of widgets (such as gauges, bar graphs and plots)
    • Multi-probe support to monitor multiple targets simultaneously
    • Remote monitoring with native support of multi-format displays (PCs, tablets, mobile phones)
    • Direct support of the Node-RED® open community
    • Multi-OS support: Windows®, Linux® Ubuntu® and macOS®

Get Software

GET-SOFTWARE-RECOMMENDS
STM32 MCU WIKI:
Discover STM32 software toolchain.
STM32CubeMonitor tool suite overview