Product overview

Description

The STM32N6570-DK Discovery kit is a complete demonstration and development platform for the Arm® Cortex®‑M55 core‑based STM32N657X0H3Q microcontroller.

The STM32N6570-DK Discovery kit includes a full range of hardware features that help the user evaluate many peripherals, such as USB Type-C®, Octo‑SPI flash memory and Hexadeca‑SPI PSRAM devices, Ethernet, camera module, LCD, microSD™, audio codec, digital microphones, ADC, flexible extension connectors, and user button. The four flexible extension connectors feature easy and unlimited expansion capabilities for specific applications such as wireless connectivity, analog applications, and sensors.

The STM32N657X0H3Q microcontroller features one USB 2.0 high‑speed/full‑speed Device/Host/OTG controller, one USB 2.0 high‑speed/full‑speed Device/Host/OTG controller with UCPD (USB Type-C® Power Delivery), one Ethernet with TSN (time-sensitive networking), four I2Cs, two I3Cs, six SPIs (of which four I2S‑capable), two SAIs, with four DMIC support, five USARTs, five UARTs (ISO78916 interface, LIN, IrDA, up to 12.5 Mbit/s), one LPUART, two SDMMCs (MMC version 4.0, CE-ATA version 1.0, and SD version 1.0.1), three CAN FD with TTCAN capability, JTAG and SWD debugging support, and Embedded Trace Macrocell™ (ETM).

The STM32N6570-DK Discovery kit integrates an STLINK-V3EC embedded in-circuit debugger and programmer for the STM32 MCU, with a USB Virtual COM port bridge and the comprehensive MCU Package.

  • All features

    • STM32N657X0H3Q Arm® Cortex®‑M55‑based microcontroller featuring ST Neural-ART Accelerator, H264 encoder, NeoChrom 2.5D GPU, and 4.2 Mbytes of contiguous SRAM, in a VFBGA264 package
    • 5" LCD module with capacitive touch panel
    • USB Type-C® with USB 2.0 HS interface, dual‑role‑power (DRP)
    • USB Type-A with USB 2.0 HS interface, host, 0.5 A max
    • 1‑Gbit Ethernet with TSN (time-sensitive networking) compliant with IEEE‑802.3‑2002
    • SAI audio codec
    • One MEMS digital microphone
    • 1‑Gbit Octo‑SPI flash memory
    • 256-Mbit Hexadeca‑SPI PSRAM
    • Two user LEDs
    • User, tamper, and reset push-buttons
    • Board connectors:
      • USB Type-C®
      • USB Type-A
      • Ethernet RJ45
      • Camera module
      • microSD™ card
      • LCD
      • Stereo headset jack including analog microphone input
      • Audio MEMS daughterboard expansion connector
      • ARDUINO® Uno R3 expansion connector
      • STMod+ expansion connector
    • On-board STLINK-V3EC debugger/programmer with USB re-enumeration capability: Virtual COM port, and debug port
    • Comprehensive free software libraries and examples available with the STM32CubeN6 MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
    • Handled by STM32CubeMonitor-UCPD (STM32CubeMonUCPD) software tool.

Quality and Reliability

Part Number RoHS Compliance Grade Grade Material Declaration**
STM32N6570-DK
Ecopack1
Industrial

STM32N6570-DK

Package:

Industrial

Material Declaration**:

RoHS Compliance Grade

Ecopack1

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
Core Product
STM32N6570-DK

Distributor availability of STM32N6570-DK

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32N6570-DK Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32N6570-DK

Supplier:

ST

Specific features:

-

Core Product:

STM32N657X0

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors