X-NUCLEO-IKS01A3
Obsolete
Design Win
Motion MEMS and environmental sensor expansion board for STM32 Nucleo

Download databrief

This product is

Obsolete
. 

We recommend you that replacement part: 

X-NUCLEO-IKS4A1

Product overview

Description

The X-NUCLEO-IKS01A3 is a motion MEMS and environmental sensor evaluation board system.

It is compatible with the Arduino UNO R3 connector layout and features the LSM6DSO 3-axis accelerometer + 3-axis gyroscope, the LIS2MDL 3-axis magnetometer, the LIS2DW12 3-axis accelerometer, the HTS221 humidity and temperature sensor, the LPS22HH pressure sensor, and the STTS751 temperature sensor.

The X-NUCLEO-IKS01A3 interfaces with the STM32 microcontroller via the I²C pin, and it is possible to change the default I²C port.

  • All features

    • LSM6DSO: MEMS 3D accelerometer (±2/±4/±8/±16 g) + 3D gyroscope (±125/±250/±500/±1000/±2000 dps)
    • LIS2MDL: MEMS 3D magnetometer (±50 gauss)
    • LIS2DW12: MEMS 3D accelerometer (±2/±4/±8/±16 g)
    • LPS22HH: MEMS pressure sensor, 260-1260 hPa absolute digital output barometer
    • HTS221: capacitive digital relative humidity and temperature
    • STTS751: Temperature sensor (–40 °C to +125 °C)
    • DIL 24-pin socket available for additional MEMS adapters and other sensors
    • Free comprehensive development firmware library and example for all sensors compatible with STM32Cube firmware
    • I²C sensor hub features on LSM6DSO available
    • Compatible with STM32 Nucleo boards
    • Equipped with Arduino UNO R3 connector
    • RoHS compliant
    • WEEE compliant