DVIULC6-4SC6

Active

Ultralow capacitance ESD protection

Download datasheet Order Direct
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The DVIULC6-4SC6 is a monolithic, application specific discrete device dedicated to ESD protection of high speed interfaces, such as DVI, HDMI, IEEE 1394a, and b, USB 2.0, Ethernet links and video lines.

    Its ultralow line capacitance secures a high level of signal integrity without compromise in protecting sensitive chips against the most stringently characterized ESD strikes.

    Key Features

    • 4-line ESD protection (IEC 61000-4-2)
    • Protects VBUSwhen applicable
    • Ultralow capacitance: 0.6 pF at 825 MHz
    • Fast response time compared with varistors
    • SOT23-6L package
    • RoHS compliant
    • Benefits
      • ESD standards compliance guaranteed at device level, hence greater immunity at system level
      • ESD protection of VBUS, when applicable, allows ESD current flowing to ground when ESD event occurs on data line
      • Optimized rise and fall times for maximum data integrity
      • Consistent D+ / D- signal balance:
        • Optimum capacitance matching tolerance for ultralow intra-pair skew: I/O to ground = 0.015 pF, I/O to I/O = 0.007 pF
        • Matching high bit rate DVI, HDMI, and IEEE 1394 requirements
      • Low PCB space occupation: 9 mm2
      • Low leakage current for longer operation of battery powered devices
      • Higher reliability offered by monolithic integration
    • Complies with these standards
      • IEC 61000-4-2 level 4:
        • ±15 kV (air discharge)
        • ±8 kV (contact discharge)
      • MIL STD883G-Method 3015-7

Circuit Diagram

Download Download

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool
    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finders Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia

EDA Symbols, Footprints and 3D Models

STMicroelectronics - DVIULC6-4SC6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
DVIULC6-4SC6
Active
SOT23-6L Industrial Ecopack2

DVIULC6-4SC6

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
More info
min
max
DVIULC6-4SC6 Available at 9 distributors

Distributor availability ofDVIULC6-4SC6

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 67886 1 Order Now
COMPEL EUROPE 10646 1 Order Now
RS COMPONENTS EUROPE 8910 5 Order Now
AVNET AMERICA 39361 0 Order Now
FUTURE WORLDWIDE 2130 1 Order Now
ARROW EUROPE 42000 0 Order Now
Newark Element14 AMERICA 3291 0 Order Now
MOUSER WORLDWIDE 5839 1 Order Now
ANGLIA Live EUROPE 96790 10 Order Now

Distributor reported inventory date: 2021-01-24

Distributor Name

DIGIKEY

Stock

67886

Min.Order

1

Region

WORLDWIDE Order Now

COMPEL

Stock

10646

Min.Order

1

Region

EUROPE Order Now

RS COMPONENTS

Stock

8910

Min.Order

5

Region

EUROPE Order Now

AVNET

Stock

39361

Min.Order

0

Region

AMERICA Order Now

FUTURE

Stock

2130

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

42000

Min.Order

0

Region

EUROPE Order Now

Newark Element14

Stock

3291

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

5839

Min.Order

1

Region

WORLDWIDE Order Now

ANGLIA Live

Stock

96790

Min.Order

10

Region

EUROPE Order Now

Distributor reported inventory date: 2021-01-24

Free Sample Buy Direct
Active
EAR99 NEC Tape And Reel SOT23-6L - 150 6 0.162 / 100
MORE INFO

Directionality:

Uni-Directional

Unit Price (US$):

0.162

Country of Origin:

MALAYSIA

DVIULC6-4SC6

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.162 / 100

Distributor availability ofDVIULC6-4SC6

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 67886 1 Order Now
COMPEL EUROPE 10646 1 Order Now
RS COMPONENTS EUROPE 8910 5 Order Now
AVNET AMERICA 39361 0 Order Now
FUTURE WORLDWIDE 2130 1 Order Now
ARROW EUROPE 42000 0 Order Now
Newark Element14 AMERICA 3291 0 Order Now
MOUSER WORLDWIDE 5839 1 Order Now
ANGLIA Live EUROPE 96790 10 Order Now

Distributor reported inventory date: 2021-01-24

Distributor Name

DIGIKEY

Stock

67886

Min.Order

1

Region

WORLDWIDE Order Now

COMPEL

Stock

10646

Min.Order

1

Region

EUROPE Order Now

RS COMPONENTS

Stock

8910

Min.Order

5

Region

EUROPE Order Now

AVNET

Stock

39361

Min.Order

0

Region

AMERICA Order Now

FUTURE

Stock

2130

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

42000

Min.Order

0

Region

EUROPE Order Now

Newark Element14

Stock

3291

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

5839

Min.Order

1

Region

WORLDWIDE Order Now

ANGLIA Live

Stock

96790

Min.Order

10

Region

EUROPE Order Now

Distributor reported inventory date: 2021-01-24

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SOT23-6L

Operating Temperature (°C)

(min)

-

(max)

150

Breakdown Voltage (V) (min)

6

Directionality

Uni-Directional

Budgetary Price (US$)* / Qty

0.162 / 100

Country of Origin

MALAYSIA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors