Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The ESDA17P20-1F2 is a unidirectional single line TVS diode designed to protect the power line against EOS and ESD transients.

    The device is ideal for applications where board space saving is required.

    Key Features

    • Peak pulse power: 600 W (8/20 µs)
    • Stand-off voltage: 15 V
    • Unidirectional type
    • Low leakage current: 80 nA at 25 °C
    • Operating Tj max: 150 °C
    • Lead finishing: gold

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool
    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finders Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDA17P20-1F2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDA17P20-1F2
Active
CSP BUMPLESS 10.06 Industrial Ecopack2

ESDA17P20-1F2

Package:

CSP BUMPLESS 10.06

Material Declaration**:

Marketing Status

Active

Package

CSP BUMPLESS 10.06

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Stand-off voltage (V) (nom)
Budgetary Price (US$)*/Qty
More info
min
max
ESDA17P20-1F2 No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel CSP BUMPLESS 10.06 -55 150 15
MORE INFO

Directionality:

Uni-Directional

Unit Price (US$):

-

Country of Origin:

FRANCE

ESDA17P20-1F2

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

CSP BUMPLESS 10.06

Operating Temperature (°C)

(min)

-55

(max)

150

Stand-off voltage (V) (nom)

15

Directionality

Uni-Directional

Budgetary Price (US$)* / Qty

Country of Origin

FRANCE

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors