Product overview
Description
The ESDALC6V1-1BU2 is a bidirectional single line TVS diode designed to protect data lines or other I/O ports against ESD transients.
The device is ideal for applications where both reduced line capacitance and board space saving are required.
-
All features
- Breakdown voltage VBR= 6.1 V min.
- Bidirectional device
- Multiple ESD strike sustainability
- Very low diode capacitance: 5 pF typ. at 0 V
- Low leakage current
- 0201 SMD package size compatible
- Ultra small PCB area: 0.18 mm2
- RoHS compliant
- Benefits
- High ESD protection level
- High integration
- Suitable for high density boards
- MSL1
- Complies with the following standards:
- IEC 61000-4-2 level 4
- 15 kV (air discharge)
- 8 kV (contact discharge)
- IEC 61000-4-2 level 4
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 12 Aug 2022 | 12 Aug 2022 |
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 02 Apr 2021 | 02 Apr 2021 | |||
| ZIP | 1.0 | 16 Mar 2020 | 16 Mar 2020 |