ESDALC6V1-5M6

Active

5-line low capacitance Transil™ arrays for ESD protection

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The ESDALC6V1xxM6 are monolithic arrays designed to protect up to 4 or 5 lines against ESD transients. The device is ideal for applications where both reduced print circuit board space and power absorption capability are required.
  • All features

    • High ESD protection level
    • High integration
    • Suitable for high density boards
    • 4 unidirectional Transil diodes (ESDALC6V1M6)
    • 5 unidirectional Transil diodes (ESDALC6V1-5M6)
    • Breakdown voltage VBR= 6.1 V min
    • Low diode capacitance (12 pF typ at 0 V)
    • Low leakage current < 70 nA
    • Very small PCB area: 1.45 mm²
    • 500 microns pitch
    • Lead-free package
    • Complies with the following standards
      • IEC 61000-4-2
        • 15 kV (air discharge)
        • 8 kV (contact discharge)
      • MIL STD 883G- Method 3015-7: class3B
        • >8 kV (human body model)

Circuit Diagram

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finder Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDALC6V1-5M6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDALC6V1-5M6
Active
QFN-6L Industrial Ecopack2

ESDALC6V1-5M6

Package:

QFN-6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
More info
min
max
ESDALC6V1-5M6 Available at 2 distributors

Distributor availability ofESDALC6V1-5M6

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 8119 1 Order Now
MOUSER WORLDWIDE 9015 1 Order Now

Distributor reported inventory date: 2021-09-27

Distributor Name

DIGIKEY

Stock

8119

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

9015

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-09-27

Buy Direct
Active
EAR99 NEC Tape And Reel QFN-6L - - 6.1 0.087 / 1k
MORE INFO

Unit Price (US$):

0.087

Country of Origin:

CHINA

ESDALC6V1-5M6

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.087 / 1k

Distributor availability ofESDALC6V1-5M6

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 8119 1 Order Now
MOUSER WORLDWIDE 9015 1 Order Now

Distributor reported inventory date: 2021-09-27

Distributor Name

DIGIKEY

Stock

8119

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

9015

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-09-27

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

QFN-6L

Operating Temperature (°C)

(min)

-

(max)

-

Breakdown Voltage (V) (min)

6.1

Budgetary Price (US$)* / Qty

0.087 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors