ESDAVLC8-1BT2

Active

Single-line low capacitance Transil™, transient surge voltage suppressor (TVS) for ESD protection

Download datasheet Order Direct
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The ESDAVLC8-1BM2 (SOD882) and ESDAVLC8-1BT2 (SOD882T) are bidirectional single-line TVS diodes designed to protect data lines or other I/O ports against ESD transients.

    These devices are ideal for applications where both printed circuit board space and power absorption capability are required.

    Key Features

    • Single line bidirectional protection
    • Breakdown voltage VBR = 8.5 V min.
    • Very low capacitance = 4.5 pF at 0 V
    • Lead-free packages
    • ECOPACK®2 compliant packages

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool
    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finders Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDAVLC8-1BT2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDAVLC8-1BT2
Active
SOD882T Industrial Ecopack2

ESDAVLC8-1BT2

Package:

SOD882T

Material Declaration**:

Marketing Status

Active

Package

SOD882T

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
More info
min
max
ESDAVLC8-1BT2 Available at 4 distributors

Distributor availability ofESDAVLC8-1BT2

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 9800 1 Order Now
AVNET AMERICA 12000 0 Order Now
MOUSER WORLDWIDE 6850 1 Order Now
Farnell Element14 EUROPE 7425 1 Order Now

Distributor reported inventory date: 2021-01-15

Distributor Name

DIGIKEY

Stock

9800

Min.Order

1

Region

WORLDWIDE Order Now

AVNET

Stock

12000

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

6850

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

7425

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-01-15

Buy Direct
Active
EAR99 NEC Tape And Reel SOD882T -55 150 8.5 0.032 / 1k
MORE INFO

Unit Price (US$):

0.032

Country of Origin:

CHINA

ESDAVLC8-1BT2

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.032 / 1k

Distributor availability ofESDAVLC8-1BT2

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 9800 1 Order Now
AVNET AMERICA 12000 0 Order Now
MOUSER WORLDWIDE 6850 1 Order Now
Farnell Element14 EUROPE 7425 1 Order Now

Distributor reported inventory date: 2021-01-15

Distributor Name

DIGIKEY

Stock

9800

Min.Order

1

Region

WORLDWIDE Order Now

AVNET

Stock

12000

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

6850

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

7425

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-01-15

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SOD882T

Operating Temperature (°C)

(min)

-55

(max)

150

Breakdown Voltage (V) (min)

8.5

Budgetary Price (US$)* / Qty

0.032 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors