SM2T3V3A

Active

200 W, 3.3 V TVS in STmite

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The SM2T3V3A is a Transil diode designed specifically for portable equipment and miniaturized electronic devices subject to ESD transient overvoltages. It's low stand-off voltage makes it suitable for low voltage applications very sensitive to EOS and ESD events. Transil diodes provide high overvoltage protection by clamping action.
  • All features

    • Unidirectional Transil diode
    • High peak pulse power: 200 W (10/1000 μs)
    • Stand-off voltage 3.3 V
    • Low clamping factor VCL/VBR
    • Fast response time
    • JEDEC registered package outline

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finder Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SM2T3V3A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SM2T3V3A
Active
STmite Industrial Ecopack2

SM2T3V3A

Package:

STmite

Material Declaration**:

PDF XML

Marketing Status

Active

Package

STmite

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) VRM (V) (max)
Budgetary Price (US$)*/Qty
More info
min
max
SM2T3V3A Available at 5 distributors

Distributor availability ofSM2T3V3A

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 8674 1 Order Now
RS COMPONENTS EUROPE 725 25 Order Now
AVNET AMERICA 588 0 Order Now
Newark Element14 AMERICA 2375 0 Order Now
Farnell Element14 EUROPE 10572 1 Order Now

Distributor reported inventory date: 2021-07-27

Distributor Name

DIGIKEY

Stock

8674

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

725

Min.Order

25

Region

EUROPE Order Now

AVNET

Stock

588

Min.Order

0

Region

AMERICA Order Now

Newark Element14

Stock

2375

Min.Order

0

Region

AMERICA Order Now

Farnell Element14

Stock

10572

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-07-27

Buy Direct
Active
EAR99 NEC Tape And Reel STmite - - 3.3 0.22 / 200
MORE INFO

Directionality:

Uni-Directional

Unit Price (US$):

0.22

Country of Origin:

CHINA

SM2T3V3A

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.22 / 200

Distributor availability ofSM2T3V3A

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 8674 1 Order Now
RS COMPONENTS EUROPE 725 25 Order Now
AVNET AMERICA 588 0 Order Now
Newark Element14 AMERICA 2375 0 Order Now
Farnell Element14 EUROPE 10572 1 Order Now

Distributor reported inventory date: 2021-07-27

Distributor Name

DIGIKEY

Stock

8674

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

725

Min.Order

25

Region

EUROPE Order Now

AVNET

Stock

588

Min.Order

0

Region

AMERICA Order Now

Newark Element14

Stock

2375

Min.Order

0

Region

AMERICA Order Now

Farnell Element14

Stock

10572

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-07-27

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

STmite

Operating Temperature (°C)

(min)

-

(max)

-

VRM (V) (max)

3.3

Directionality

Uni-Directional

Budgetary Price (US$)* / Qty

0.22 / 200

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors