ECMF02-4CMX8
Obsolete
Design Win
Common mode filter with ESD protection for USB2.0 interface

Download datasheet

This product is

Obsolete
. 

We recommend you that replacement part: 

ECMF2-40A100N6

Product overview

Description

The ECMF02-4CMX8 affords key component integration such as common mode filter D+ and D- lines and ESD protection on all lines. This device offers an optimized flow-through footprint for USB 2.0 applications.

  • All features

    • Integrated common mode filter
    • Differential pair ESD protection
    • 16 V VBUS ESD and EOS protection
    • ID pin ESD protection
    • Low profile micro QFN-8L package
    • High bandwidth: > 6 GHz
    • Optimized for high speed USB 2.0
    • High common mode attenuation at 900 MHz and 1.8 GHz
    • Support for audio over USB 2.0 thanks to bidirectional ESD protection
    • Ultra compact, low board space
    • Low height: < 0.55 mm
    • IEC 61000-4-2 level 4:
      • ±15 kV (air discharge)
      • ±8 kV (contact discharge)
    • RoHS2 compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ECMF02-4CMX8

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models