Product overview
Description
The EMIF02-USB01F2 is a highly integrated array designed to suppress EMI / RFI noise for USB port filtering. The EMIF02-USB01F2 Flip-Chip packaging means the package size is equal to the die size.
Additionally, this filter includes ESD protection circuitry which prevents damage to the protected device when subjected to ESD surges up to 15 kV.
-
All features
- High reliability offered by monolithic integration
- High efficiency in ESD suppression (IEC 61000-4-2 level 4)
- Complies with the following standards
IEC 61000-4-2 level 4 ±15 kV (air discharge) ±8 kV (contact discharge) - 2-line low-pass filter + ESD protection
- Lead-free package
- High efficiency in EMI filtering
- Very thin package: 0.65 mm
- High reduction of parasitic elements through integration and wafer level packaging
- Very low PCB space occupation: < 2.5 mm2
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.2 | 18 Mar 2020 | 18 Mar 2020 | |||
| ZIP | 1.0 | 11 Jun 2021 | 11 Jun 2021 |