EMIF08-1005M16
Obsolete
Design Win
8-line low capacitance EMI filter and ESD protection

Download datasheet

This product is

Obsolete
. 

We recommend you that replacement part: 

EMIF08-LCD04M16

Product overview

Description

The EMIF08-1005M16 is an 8-line, highly integrated device designed to suppress EMI/RFI noise in all systems exposed to electromagnetic interference.

This filter includes an ESD protection circuitry, which prevents damage to the application when subjected to ESD surges up to 15 kV on the input or output pins.

  • All features

    • High reliability offered by monolithic integration
    • High efficiency in ESD suppression on inputs pins (IEC 61000-4-2 level 4)
    • Lead-free package
    • EMI symmetrical (I/O) low-pass filter
    • Cut-off frequency: 100 MHz
    • High efficiency in EMI filtering:Greater than -34 dB attenuation at frequencies from 900 MHz to 1.8 GHz
    • Very thin package: 0.6 mm max.
    • High reduction of parasitic elements through integration
    • Very low PCB space consuming: 3.3 mm x 1.5 mm

EDA Symbols, Footprints and 3D Models

STMicroelectronics - EMIF08-1005M16

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models