Product overview
Description
This is a highly integrated 8-line device designed to suppress EMI/RFI noise in all systems exposed to electromagnetic interference.
This filter includes ESD protection circuitry, which prevents the application from damages when subjected to ESD surges up to 20 kV.
-
All features
- High efficiency in EMI filtering in wide filter bandwidth: better than -25 dB from 700 MHz to 3.0 GHz
- Very thin package: 0.6 mm max.
- High efficiency in ESD suppression on all input and output pins (exceeds IEC61000-4-2 level 4: ±20 kV contact discharge)
- High reliability offered by monolithic integration
- High reduction of parasitic elements through integration and wafer level packaging
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 3.0 | 01 Apr 2025 | 01 Apr 2025 | |||
| ZIP | 3.0 | 01 Apr 2025 | 01 Apr 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| EMIF08-VID1F3 | Active Product is in volume production. | CSP P 0.4 mm | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| EMIF08-VID1F3 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
EMIF08-VID1F3 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors