Product overview
Description
This device is a diode array designed to protect 1 line or 2 lines against ESD transients.
The device is ideal for applications where both reduced line capacitance and board space saving are required
It can also be used as bidirectional suppressor by connecting only pin 1 and 2.
-
All features
- AEC-Q101 qualified
- Dual unidirectional Transil functions
- Low leakage current: IR max. < 20 µA at VBR
- 300 W peak pulse power (8/20 µs)
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| ESDA14V2LY | Active Product is in volume production. | SOT23-3L | Automotive | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Breakdown Voltage (V) (min) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| ESDA14V2LY | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
ESDA14V2LY Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors