ESDA25LY
Active
Design Win
Automotive dual-line 24 V TVS in SOT23-3L

Download datasheet

Product overview

Description

This device is a diode array designed to protect 1 line or 2 lines against ESD transients.

The device is ideal for applications where both reduced line capacitance and board space saving are required

It can also be used as bidirectional suppressor by connecting only pin 1 and 2.

  • All features

    • AEC-Q101 qualified
    • Dual unidirectional Transil functions
    • Low leakage current: IR max. < 20 µA at VBR
    • 300 W peak pulse power (8/20 µs)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDA25LY

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ESDA25LY
Active
SOT23-3L Automotive Ecopack2 - -

ESDA25LY

Package:

SOT23-3L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-3L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Breakdown Voltage (V) (min)
min
max
ESDA25LY

Distributor availability of ESDA25LY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ESDA25LY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ESDA25LY

Operating Temperature (°C)

Min:

Max:

Breakdown Voltage (V) (min):

25

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors