ESDA5-1F4
Active
Design Win
Low clamping single line unidirectional ESD protection

Download datasheet

Product overview

Description

The ESDA5-1F4 is a unidirectional single line TVS diode designed to protect the power line against EOS and ESD transients.

This ESD suppressor is ideal for applications where PCB space saving is required such as cellular handsets and accessories, wearable devices, USB buses, battery lines.

  • All features

    • Low clamping voltage:
      • -3 V / +9 V (IEC 61000-4-2 contact discharge at 30 ns)
    • Unidirectional diode
    • Low leakage current
    • ST0201 package
    • Complies with the following standards: IEC 61000-4-2 level 4 (exceeds level 4)
      • ±30 kV (air discharge)
      • ±30 kV (contact discharge)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDA5-1F4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ESDA5-1F4
Active
ST0201 Industrial Ecopack2 - -

ESDA5-1F4

Package:

ST0201

Material Declaration**:

PDF XML

Marketing Status

Active

Package

ST0201

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Breakdown Voltage (V) (min)
ESDA5-1F4

Distributor availability of ESDA5-1F4

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ESDA5-1F4 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ESDA5-1F4

Breakdown Voltage (V) (min):

5.8

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors