LNBTVS6
Active
Design Win
Transil for low noise block protection

Download datasheet

Product overview

Description

The LNBTVS series has been designed to protect LNB voltage regulators in satellite set top boxes against electrostatic discharges according to IEC 61000-4-2, and MIL STD 883, method 3015, and electrical over stress according to IEC 61000-4-4 and 5. These devices can protect against surges up to 6 kV over the whole consumer temperature range (up to 85 °C).

Planar technology makes these devices suitable for high-end set top boxes to provide reliability and stability over time.

LNBTVS are packaged in either SMB or SMC (footprints in accordance with IPC 7531 standard).

  • All features

    • Peak pulse power:
      • up to 3 kW (10/1000 μs)
      • up to 22.5 kW (8/20 μs)
    • Breakdown voltage range: from 23.1 V to 30 V
    • Low clamping factor
    • Unidirectional with low VF(VF= 1.2 V at 3 A)
    • Low leakage current: 0.2 μA at 25 °C
    • Operating Tj max: 150 °C
    • Still IEC 61000-4-5 compliant at Tj= 85 °C with standard footprint
    • High power capability at Tjmax:
      • 1250 W (10/1000 μs)
    • JEDEC registered package outline
    • Compatible with LNBH supply and control ICs
    • Complies with the following standards
      • IEC 61000-4-2 level 4:
        • 15 kV (air discharge)
        • 8 kV (contact discharge)
      • IEC 61000-4-5
      • MIL STD 883G, method 3015-7: class 3B:
        • 25 kV HBM (human body model)
      • Resin meets UL 94, V0
      • MIL-STD-750, method 2026 solderability
      • EIA STD RS-481 and IEC 60286-3 packing
      • IPC 7531 footprint

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LNBTVS6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LNBTVS6-304S
Active
SMC Industrial Ecopack2 10 -

LNBTVS6-304S

Package:

SMC

Material Declaration**:

Marketing Status

Active

Package

SMC

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
VRM (V) (max)
Operating Junction Temperature (°C) (min)
Operating Junction Temperature (°C) (max)
Directionality
LNBTVS6-304S

Distributor availability of LNBTVS6-304S

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LNBTVS6-304S Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LNBTVS6-304S

VRM (V) (max):

28

Operating Junction Temperature (°C) (min):

-55

Operating Junction Temperature (°C) (max):

150

Directionality:

Uni-Directional

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors