SM2T
Active
Design Win
200 W TVS in STmite

Download datasheet Order Direct

Product overview

Description

The SM2T series are Transil diodes designed specifically for portable equipment and miniaturized electronics devices subject to ESD transient overvoltages.

Fully compatible with pick and place equipment and inspectable soldering joints.

  • All features

    • 1.0mm overall component height
    • High Peak pulse power:200 W (10/1000μs )1000 W ( 8/20μs)
    • Unidirectional types
    • Stand-off voltage range 5 to 24V
    • Fast response time
    • Low clamping factor VCL/VBR

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SM2T

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SM2T18A
Active
STmite Industrial Ecopack2 - -
SM2T6V8A
Active
STmite Industrial Ecopack2 - -

SM2T18A

Package:

STmite

Material Declaration**:

PDF XML

Marketing Status

Active

Package

STmite

Grade

Industrial

RoHS Compliance Grade

Ecopack2

SM2T6V8A

Package:

STmite

Material Declaration**:

PDF XML

Marketing Status

Active

Package

STmite

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
VRM (V) (max)
Operating Junction Temperature (°C) (min)
Operating Junction Temperature (°C) (max)
Directionality
SM2T18A

Distributor availability of SM2T18A

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SM2T6V8A

Distributor availability of SM2T6V8A

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SM2T18A Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SM2T18A

VRM (V) (max):

16

Operating Junction Temperature (°C) (min):

-55

Operating Junction Temperature (°C) (max):

175

Directionality:

Uni-Directional

Distributor Name

Distributor reported inventory date:

SM2T6V8A Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SM2T6V8A

VRM (V) (max):

5

Operating Junction Temperature (°C) (min):

-55

Operating Junction Temperature (°C) (max):

175

Directionality:

Uni-Directional

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors