Product overview
Description
The SM50TY series are designed to protect sensitive automotive circuits against surges defined in ISO 7637-2 and against electrostatic discharges according to ISO 10605.
SM50TY is suitable for e-breaker and help to comply with ISO 16750.
The Planar technology makes it compatible with high-end circuits where low leakage current and high junction temperature are required to provide long term reliability and stability.
-
All features
- AEC-Q101 qualified
- Peak pulse power:
- 5000 W (10/1000 μs)
- up to 48 kW (8/20 μs)
- Stand-off voltage range from 5 V to 100 V
- Unidirectional and bidirectional types
- Low leakage current: 0.2 µA at 25 °C
- Operating Tj max: 175 °C
- JEDEC registered package outline
- Lead finishing: matte tin plating
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (4)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.2 | 15 Jun 2023 | 15 Jun 2023 | |||
| ZIP | 1.2 | 12 Jun 2023 | 12 Jun 2023 | |||
| ZIP | 1.1 | 06 Oct 2023 | 06 Oct 2023 | |||
| ZIP | 1.0 | 10 Oct 2023 | 10 Oct 2023 |
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 05 Dec 2022 | 05 Dec 2022 | |||
| ZIP | 1.0 | 05 Dec 2022 | 05 Dec 2022 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| SM50T117AY | Preview Product is in design stage. EN | SMC | Automotive | Ecopack2 | 10 | 2026-01-29T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | VRM (V) (max) | Operating Junction Temperature (°C) (min) | Operating Junction Temperature (°C) (max) | Directionality | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SM50T117AY | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
SM50T117AY Preview
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors