SM6T27CAY
Active
Design Win
Automotive 600 W, 23.1 V TVS in SMB

Download datasheet

Product overview

Description

The SM6TY series are designed to protect sensitive automotive circuits against surges defined in ISO 7637-2 and against electrostatic discharges according to ISO 10605.

The Planar technology makes it compatible with high-end circuits where low leakage current and high junction temperature are required to provide long term reliability and stability.

  • All features

    • AEC-Q101 qualified
    • Peak pulse power: 600 W (10/1000 μs) and 4 kW (8/20 μs)
    • Stand-off voltage range from 5 V to 188 V
    • Unidirectional and bidirectional types
    • Low leakage current: 0.2 μA at 25 °C and 1 μA at 85 °C
    • Operating Tj max: 150 °C
    • High power capability at Tj max.: up to 515 W (10/1000 µs)
    • Lead finishing: matte tin plating

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SM6T27CAY

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SM6T27CAY
Active
SMB Automotive Ecopack2 - -

SM6T27CAY

Package:

SMB

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SMB

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
VRM (V) (max)
Operating Junction Temperature (°C) (min)
Operating Junction Temperature (°C) (max)
Directionality
SM6T27CAY

Distributor availability of SM6T27CAY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SM6T27CAY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SM6T27CAY

VRM (V) (max):

23.1

Operating Junction Temperature (°C) (min):

-55

Operating Junction Temperature (°C) (max):

150

Directionality:

Bi-Directional

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors