Product overview
Description
These Trisil series have been designed to protect telecommunication equipment against lightning and transient induced by AC power lines.
They are available in SMA, SMB and DO-15 packages.
-
All features
- Repetitive peak pulse current :
IPP = 50 A (10/1000μs) - Bidirectional crowbar protection
- Low capacitance from 12pF to 20pF @ 50V
- Voltage range from 62V to 270V
- Holding current: IH = 150 mA min
- Low leakage current : IR = 2μA max
- Repetitive peak pulse current :
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 15 May 2020 | 15 May 2020 | |||
| ZIP | 1.0 | 13 Mar 2019 | 13 Mar 2019 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| SMP50-100 | Active Product is in volume production. | SMA | Industrial | Ecopack2 | - | - | |
| SMP50-130 | Active Product is in volume production. | SMA | Industrial | Ecopack2 | - | - | |
| SMP50-180 | Active Product is in volume production. | SMA | Industrial | Ecopack2 | - | - | |
| SMP50-200 | Active Product is in volume production. | SMA | Industrial | Ecopack2 | - | - | |
| SMP50-270 | Active Product is in volume production. | SMA | Industrial | Ecopack2 | - | - | |
| SMP50-68 | Active Product is in volume production. | SMA | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | VRM (V) (max) | Directionality | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SMP50-100 | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||||
| SMP50-180 | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||||
| SMP50-68 | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||||
| SMP50-200 | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||||
| SMP50-270 | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||||
| SMP50-130 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
SMP50-100 Active
SMP50-180 Active
SMP50-68 Active
SMP50-200 Active
SMP50-270 Active
SMP50-130 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors