LET20030C
Obsolete
Design Win
30W 28V 2GHz LDMOS TRANSISTOR

Download datasheet

Product overview

Description

The LET20030C is a common source N-channel enhancement-mode lateral field-effect RF power transistor designed for broadband commercial and industrial applications at frequencies up to 2 GHz. The LET20030C is designed for high gain and broadband performance operating in common source mode at 36 V. It is ideal for base station applications requiring high linearity.

  • All features

    • Excellent thermal stability
    • Common source configuration
    • POUT (@28 V) = 45 W with 13.9 dB gain @ 2000 MHz
    • POUT (@36 V) = 53 W with 13.3 dB gain @ 2000 MHz
    • BeO free package
    • In compliance with the 2002/95/EC European directive

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LET20030C

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models