-
The PD20010-E is a common source N-Channel, enhancement-mode lateral field-effect RF power transistor. It is designed for high gain, broadband commercial and industrial applications. It operates at 13.6 V in common source mode at frequencies of up to 1 GHz. PD20010-E boasts the excellent gain, linearity and reliability of ST’s latest LDMOS technology mounted in the first true SMD plastic RF power package, PowerSO-10RF. PD20010-E’s superior linearity performance makes it an ideal solution for car mobile radio.
The PowerSO-10 plastic package, designed to offer high reliability, is the first ST JEDEC approved, high power SMD package. It has been specially optimized for RF needs and offers excellent RF performances and ease of assembly.
Key Features
- Excellent thermal stability
- Common source configuration
- POUT = 10 W with 11 dB gain @ 2 GHz / 13.6 V
- Plastic package
- ESD protection
- In compliance with the 2002/95/EC European directive
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Dec 2016 |
16 Dec 2016
|
EDA Symbols, Footprints and 3D Models
All resources
HW Model, CAD Libraries & SVD (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 10 Dec 2020 |
10 Dec 2020
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
PD20010-E |
Active
|
PowerSO-10RF (formed lead) | Industrial | Ecopack2 |
|
PD20010TR-E |
Active
|
PowerSO-10RF (formed lead) | Industrial | Ecopack2 |
|
PD20010-E
Package:
PowerSO-10RF (formed lead)Material Declaration**:
PD20010TR-E
Package:
PowerSO-10RF (formed lead)Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
PD20010-E | No availability of distributors reported, please contact our sales office |
Active
|
EAR99 | NEC | Tube | PowerSO-10RF (formed lead) | - | - | MALAYSIA | |||
PD20010TR-E | No availability of distributors reported, please contact our sales office |
Active
|
EAR99 | NEC | Tape And Reel | PowerSO-10RF (formed lead) | - | - | MALAYSIA |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors