PD55035-E
Obsolete
Design Win
35W 12.5V 500MHz LDMOS in PowerSO-10RF plastic package

Download datasheet

Product overview

Description

The device is a common source N-channel, enhancement-mode lateral field-effect RF power transistor. It is designed for high gain, broad band commercial and industrial applications. It operates at 12 V in common source mode at frequencies of up to 1 GHz. The device boasts the excellent gain, linearity and reliability of ST’s latest LDMOS technology mounted in the first true SMD plastic RF power package, PowerSO-10RF. Device’s superior linearity performance makes it an ideal solution for car mobile radio. The PowerSO-10 plastic package, designed to offer high reliability, is the first ST JEDEC approved, high power SMD package. It has been specially optimized for RF needs and offers excellent RF performances and ease of assembly. Mounting recommendations are available in www.st.com/rf/ (look for application note AN1294).

  • All features

    • Excellent thermal stability
    • Common source configuration
    • POUT = 35 W with 16.9dB gain @ 500 MHz / 12.5 V
    • New RF plastic package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PD55035-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models