RF5L051K0CB4
Obsolete
Design Win
1 kW, 50 V, HF to 250 MHz RF Power LDMOS transistor

Download datasheet

Product overview

Description

The RF5L051K0CB4 is a 1000 W, 50 V, high performance, unmatched LDMOS FET, designed for wideband commercial and industrial applications in the frequency range from HF to 500 MHz. It can be used for both CW and pulse application. It is featured for high power and high ruggedness, suitable for industrial, scientific and medical application, as well as FM radio, VHF TV and aerospace applications.

  • All features

    • High efficiency and linear gain operations
    • Integrated ESD protection
    • Large positive and negative gate-source voltage range for improved class C operation
    • On chip RC network enable high stability and ruggedness
    • Excellent thermal stability, low HCI drift
    • In compliance with the european directive 2002/95/EC

EDA Symbols, Footprints and 3D Models

STMicroelectronics - RF5L051K0CB4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models