RF5L052K0CB4
Active
Design Win
2000 W, 50 V, HF to 500 MHz RF Power LDMOS transistor

Download datasheet

Product overview

Description

The RF5L052K0CB4 is a 2000 W, 50 V, high performance, unmatched LDMOS FET, designed for wideband commercial and industrial applications in the frequency range from HF to 500 MHz. It can be used for both CW and pulse application. It is featured for high power and high ruggedness, suitable for industrial, scientific and medical application, as well as FM radio, VHF TV and aerospace applications.

  • All features

    • High efficiency and linear gain operations
    • Integrated ESD protection
    • Large positive and negative gate-source voltage range for improved class C operation
    • High breakdown voltage enable class E operation
    • On chip RC network enable high stability and ruggedness
    • Excellent thermal stability, low HCI drift
    • In compliance with the european directive 2002/95/EC

EDA Symbols, Footprints and 3D Models

STMicroelectronics - RF5L052K0CB4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
RF5L052K0CB4
Active
D4E Industrial N/A

RF5L052K0CB4

Package:

D4E

Material Declaration**:

PDF XML

Marketing Status

Active

Package

D4E

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
RF5L052K0CB4

Distributor availability of RF5L052K0CB4

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RF5L052K0CB4 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RF5L052K0CB4

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors