RF5L05500CB4
Obsolete
Design Win
550 W, 50 V, HF to 250 MHz RF Power LDMOS transistor

Download datasheet

Product overview

Description

The RF5L05500CB4 is a 500 W, 50 V, high performance LDMOS FET designed for multiple applications in the frequency range from HF to 500 MHz.

  • All features

    • High efficiency and linear gain operations
    • Integrated ESD protection
    • Large positive and negative gate-source voltage range for improved class C operation
    • In compliance with the European directive 2002/95/EC

EDA Symbols, Footprints and 3D Models

STMicroelectronics - RF5L05500CB4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models