RF5L0912750CB4
Obsolete
Design Win
750 W, 50 V, 960 to 1215 MHz RF power LDMOS transistor

Download datasheet

Product overview

Description

The RF5L0912750CB4 is a 750 W, 50 V high performance, internally matched LDMOS transistor, designed for avionic applications in the frequency range from 960 to 1215 MHz.

  • All features

    • High efficiency and linear gain operations
    • Integrated ESD protection
    • Internally matched pair transistors in push-pull configuration
    • Large positive and negative gate-source voltage range for improved class C operation
    • Excellent thermal stability, low HCI drift
    • In compliance with the European directive 2002/95/EC

EDA Symbols, Footprints and 3D Models

STMicroelectronics - RF5L0912750CB4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models