Product overview
Description
The SD2933-06W is a gold metallized N-channel MOS field-effect RF power transistor, intended for use in 50 V DC large signal applications up 150 MHz. Its special low thermal resistance package, makes it ideal for ISM applications, where reliability and ruggedness are critical factors.
-
All features
- Gold metallization
- Excellent thermal stability
- Common source configuration
- POUT = 300 W min. with 20 dB gain @ 30 MHz
- Thermally enhanced packaging for lower junction temperatures
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
|---|---|---|---|---|---|
| SD2933-06W | Active Product is in volume production. | M177 | Industrial | Ecopack1 | |
SD2933-06W
Package:
M177Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SD2933-06W | | | distributors No availability of distributors reported, please contact our sales office |
SD2933-06W Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors