SD57060-01
Obsolete
Design Win
60W 28V HF to 1GHz LDMOS TRANSISTOR in flangeless package

Download datasheet

Product overview

Description

The SD57060-01 is a common source N-channel enhancement-mode lateral Field-Effect RF power transistor designed for broadband commercial and industrial applications at frequencies up to 1.0GHz. The SD57060-01 is designed for high gain and broadband performance operating in common source mode at 28V. It is ideal for base station applications requiring high linearity.

  • All features

    • Excellent thermal stability
    • POUT = 60W with 13dB gain @ 945MHz
    • Common source configuration
    • In compliance with the 2002/95/EC european directive
    • BeO free package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SD57060-01

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models