ST24180
Obsolete
Design Win
180 W, 32 V, 2.3 to 2.5 GHz RF Power LDMOS transistor

Download datasheet

Product overview

Description

The ST24180 is a 180 W, internally-matched LDMOS FET designed for multiple uses, especially for RF energy applications such as cooking, heating and medical with frequencies from 2400 to 2500 MHz. It is qualified for operations requiring up to 32 V.

  • All features

    • High efficiency and linear gain operations
    • Integrated ESD protection
    • Internal input matching for ease of use
    • Large positive and negative gate/source voltage range for improved class C operation
    • In compliance with the European Directive 2002/95/EC

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST24180

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models