STM1001
Active
Design Win
Reset circuit

Download datasheet Order Direct

Product overview

Description

The STM1001 microprocessor reset circuit is a low-power supervisory device used to monitor power supplies. It performs a single function: asserting a reset signal whenever the VCC supply voltage drops below a preset value and keeping it asserted until VCC has risen above the preset threshold for a minimum period of time (trec).

  • All features

    • Lead-free, small SOT23 package
    • Operating temperature:–40 °C to 85 °C (industrial grade)
    • Precision monitoring of 3 V, 3.3 V, and 5 V supply voltages
    • 30 ms or 140 ms reset pulse width (min)
    • Open drain RST output
    • Guaranteed RST assertion down to VCC= 1.0 V
    • Low supply current - 6 μA (typ)

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM1001

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM1001LWX6F
Active
SOT23 Industrial Ecopack3 - -
STM1001MWX6F
Active
SOT23 Industrial Ecopack3 - -
STM1001RWX6F
Active
SOT23 Industrial Ecopack3 - -
STM1001SBWX6F
Active
SOT23 Industrial Ecopack3 - -
STM1001SWX6F
Active
SOT23 Industrial Ecopack3 - -
STM1001TWX6F
Active
SOT23 Industrial Ecopack3 - -

STM1001LWX6F

Package:

SOT23

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM1001MWX6F

Package:

SOT23

Material Declaration**:

Marketing Status

Active

Package

SOT23

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM1001RWX6F

Package:

SOT23

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM1001SBWX6F

Package:

SOT23

Material Declaration**:

Marketing Status

Active

Package

SOT23

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM1001SWX6F

Package:

SOT23

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM1001TWX6F

Package:

SOT23

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STM1001MWX6F

Distributor availability of STM1001MWX6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM1001SBWX6F

Distributor availability of STM1001SBWX6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM1001SWX6F

Distributor availability of STM1001SWX6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM1001TWX6F

Distributor availability of STM1001TWX6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM1001RWX6F

Distributor availability of STM1001RWX6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM1001LWX6F

Distributor availability of STM1001LWX6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM1001MWX6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM1001MWX6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM1001SBWX6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM1001SBWX6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM1001SWX6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM1001SWX6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM1001TWX6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM1001TWX6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM1001RWX6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM1001RWX6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM1001LWX6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM1001LWX6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors