STM6510
Active
Design Win
Dual push-button Smart Reset with capacitor-adjustable delays

Download datasheet Order Direct

Product overview

Description

The STM6510 has two combined Smart Reset™ inputs (SR0 and SR1) with Smart Reset™ setup delay (tSRC) programmed by an external capacitor on the SRC pin. An additional STM6510 feature is adjustable output reset pulse time tREC by adding an external capacitor (CtREC).

Additionally, the VCC is monitored and if it drops below the selected VRST threshold, the reset output goes active and remains active while VCC is below the VRST threshold, plus the defined duration of the reset pulse tREC.

  • All features

    • Operating temperature: industrial grade –40 °C to +85 °C
    • Low supply current (1.4 μA)
    • RoHS compliant
    • Dual Smart Reset™ push-button inputs with capacitor-adjustable extended reset setup delay (tSRC)
    • Power-on resetRST active-low, open-drain
    • Capacitor-adjustable reset pulse duration (tREC)
    • Operating voltage 1.0 V (active-low output valid) to 5.5 V
    • TDFN8 package: 2 mm x 2 mm x 0.75 mm
    • Factory-programmable thresholds to monitor VCC in the range of 1.575 to 4.625 V typ.

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM6510

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM6510RCACDG6F
Active
DFN-8L P 0.5 mm Industrial Ecopack3 - -
STM6510SCACDG6F
Active
DFN-8L P 0.5 mm Industrial Ecopack3 - -
STM6510WCACDG6F
Active
DFN-8L P 0.5 mm Industrial Ecopack3 - -

STM6510RCACDG6F

Package:

DFN-8L P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN-8L P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6510SCACDG6F

Package:

DFN-8L P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN-8L P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6510WCACDG6F

Package:

DFN-8L P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN-8L P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Reset pulse width (mS) (min)
Reset pulse width (mS) (max)
min
max
STM6510WCACDG6F

Distributor availability of STM6510WCACDG6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM6510SCACDG6F

Distributor availability of STM6510SCACDG6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM6510RCACDG6F

Distributor availability of STM6510RCACDG6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM6510WCACDG6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6510WCACDG6F

Operating Temperature (°C)

Min:

Max:

Reset pulse width (mS) (min):

10

Reset pulse width (mS) (max):

2240

Distributor Name

Distributor reported inventory date:

STM6510SCACDG6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6510SCACDG6F

Operating Temperature (°C)

Min:

Max:

Reset pulse width (mS) (min):

10

Reset pulse width (mS) (max):

2240

Distributor Name

Distributor reported inventory date:

STM6510RCACDG6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6510RCACDG6F

Operating Temperature (°C)

Min:

Max:

Reset pulse width (mS) (min):

10

Reset pulse width (mS) (max):

2240

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors