STM6513
Active
Design Win
Dual push-button Smart Reset with dual reset outputs and user-selectable setup delay

Download datasheet Order Direct

Product overview

Description

The STM6513 has two separate delayed Smart Reset inputs (SR0, SR1) which when taken low simultaneously provide three user-selectable delayed Smart Reset setup time (tSRC) options of 2 s, 6 s and 10 s. These are selected through a three-state TSR input pin: when connected to ground, tSRC= 2 s; when left open, tSRC= 6 s; when connected to VCC, tSRC= 10 s (all the times are minimum). There are two reset outputs, both going active simultaneously after both the Smart Reset inputs were held active for the selected tSRCdelay time. The first reset output, RST1, is active-high, push-pull; the second reset output, RST2, is active-low, open-drain requiring an external pull-up resistor. The duration of the output reset pulses is independently programmable: tREC1is user-programmable (by external capacitor CtREC), tREC2is factory-programmed to 210 ms (typ.), with the option of 360 ms typ. Additionally, the VCCis monitored and if it drops below the selected VRSTthreshold, both the reset outputs go active and remain so while VCCis below the VRSTthreshold, plus the defined duration of the reset pulse tRECon each output.

  • All features

    • Dual Smart Reset push-button inputs with user-selectable extended reset setup delay (by three-state input logic): tSRC= 2, 6, 10 s (min.)
    • Capacitor-adjustable reset pulse duration (tREC1)
    • Power-on reset
    • Dual reset output (RST1 is active-high, push-pull type,RST2is active-low, open-drain)
    • Factory-programmable thresholds to monitor VCC in the range of 1.575 to 4.625 V typ.
    • Operating voltage 1.0 V (active-low output valid) to 5.5 V
    • Low supply current 3 μA
    • Operating temperature: industrial grade –40 °C to +85 °C
    • TDFN8 package: 2 mm x 2 mm x 0.75 mm
    • RoHS compliant

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM6513

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM6513REIEDG6F
Active
DFN-8L P 0.5 mm Industrial Ecopack3 - -
STM6513SEIEDG6F
Active
DFN-8L P 0.5 mm Industrial Ecopack3 - -
STM6513VEIEDG6F
Active
DFN-8L P 0.5 mm Industrial Ecopack3 - -

STM6513REIEDG6F

Package:

DFN-8L P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN-8L P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6513SEIEDG6F

Package:

DFN-8L P 0.5 mm

Material Declaration**:

Marketing Status

Active

Package

DFN-8L P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6513VEIEDG6F

Package:

DFN-8L P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN-8L P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Reset pulse width (mS) (min)
Reset pulse width (mS) (max)
min
max
STM6513REIEDG6F

Distributor availability of STM6513REIEDG6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM6513SEIEDG6F

Distributor availability of STM6513SEIEDG6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM6513VEIEDG6F

Distributor availability of STM6513VEIEDG6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM6513REIEDG6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6513REIEDG6F

Operating Temperature (°C)

Min:

Max:

Reset pulse width (mS) (min):

10

Reset pulse width (mS) (max):

2240

Distributor Name

Distributor reported inventory date:

STM6513SEIEDG6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6513SEIEDG6F

Operating Temperature (°C)

Min:

Max:

Reset pulse width (mS) (min):

10

Reset pulse width (mS) (max):

2240

Distributor Name

Distributor reported inventory date:

STM6513VEIEDG6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6513VEIEDG6F

Operating Temperature (°C)

Min:

Max:

Reset pulse width (mS) (min):

10

Reset pulse width (mS) (max):

2240

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors