Product overview
Description
The STM6717/18/19/20 and STM6777/78/79/80 supervisors are a family of low-voltage/low-supply current processor (micro or DSP) supervisors, designed to monitor two (or three) system power supply voltages. They are targeted at applications such as set-top boxes (STBs), portable, battery-powered systems, networking, and communication systems.
All device options have a push-button-type manual reset input (MR). The STM6777/78/79/80 also includes an option which enables the user to delay the start of the manual reset process from 6 μs (MRC pin left open) or more with external capacitor. The delay is implemented by connecting the appropriately sized capacitor between the MRC pin and VSS(typical 4 s delay with a 3.3 μF capacitor).
Two of the three supplies monitored (VCC1and VCC2) have fixed (customer-selectable, factory-trimmed) thresholds (VRST1and VRST2). The third voltage is monitored using an externally adjustable RSTIN threshold (0.626 V internal reference).
If any of the three monitored voltages drop below its factory-trimmed or adjustable thresholds, or if MRis asserted to logic low, a RSTis asserted (driven low). Once asserted, RSTis maintained at low for a minimum delay period (trec) after ALL supplies rise above their respective thresholds and MRreturns to high. These devices are guaranteed to be in the correct reset output logic state when VCC1and/or VCC2is greater than 0.8 V.
These devices are available in standard 5-pin or 6-pin SOT23 packages.
-
All features
- Primary supply (VCC1) monitor. Fixed (factory-programmed) reset thresholds: 4.63 V to 1.58 V
- Secondary supply (VCC2) monitor (STM6717/18/19/20/77/78)
- Fixed (factory-programmed) reset thresholds: 3.08 V to 0.79 V
- Tertiary supply monitor (using externally adjustable RSTIN): 0.626 V internal reference
- RSToutputs (push-pull or open drain); state guaranteed if VCC1or VCC2≥ 0.8 V
- Reset delay time (trec) on power-up: 13.2 ms, 210 ms, 900 ms (typ)
- Manual reset input (MR)
- Optional delayed manual reset input (MRC) with external capacitor (STM6777/78/79/80)
- Low supply current - 11 μA (typ), VCC1= VCC2 = 3.6 V
- Operating temperature: –40 °C to 85 °C (industrial grade)
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STM6718SFWY6F | Active Product is in volume production. | SOT23-5L | Industrial | Ecopack3 | - | - | |
| STM6718SVWY6F | Active Product is in volume production. | SOT23-5L | Industrial | Ecopack3 | - | - | |
| STM6718SYWY6F | Active Product is in volume production. | SOT23-5L | Industrial | Ecopack3 | - | - | |
| STM6718TGWY6F | Active Product is in volume production. | SOT23-5L | Industrial | Ecopack3 | - | - | |
| STM6718TWWY6F | Active Product is in volume production. | SOT23-5L | Industrial | Ecopack3 | - | - | |
| STM6718TZWY6F | Active Product is in volume production. | SOT23-5L | Industrial | Ecopack3 | - | - | |
STM6718SFWY6F
Package:
SOT23-5LMaterial Declaration**:
STM6718SVWY6F
Package:
SOT23-5LMaterial Declaration**:
STM6718SYWY6F
Package:
SOT23-5LMaterial Declaration**:
STM6718TWWY6F
Package:
SOT23-5LMaterial Declaration**:
STM6718TZWY6F
Package:
SOT23-5LMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| STM6718SVWY6F | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STM6718SFWY6F | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STM6718SYWY6F | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STM6718TGWY6F | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STM6718TZWY6F | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STM6718TWWY6F | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STM6718SVWY6F Active
STM6718SFWY6F Active
STM6718SYWY6F Active
STM6718TGWY6F Active
STM6718TZWY6F Active
STM6718TWWY6F Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors