CD21-Flash-CLAP
Active
Design Win
Flash-based SoC solution compliant with Calypso Light Application (CLAP) Specification

Download databrief

Product overview

Description

The CD21-Flash-CLAP device is a cost-effective, contactless secure microcontroller based on a 32-bit Arm® SecurCore® SC000™ RISC core. It is specifically designed for public transport applications, in that it provides a high level of security, high speed transactions and easy evolution capability for transport and multi-service applications.

  • All features

      • 80 nm Flash memory technology
      • Transport application certifications:
        • Calypso® Light Application (CLAP)
        • Smart Ticketing Alliance in accordance with the CEN/TS 16794 standard
    • Platform
      • Native operating system
      • Single CLAP ticketing application
    • Hardware
      • ST31 product based on a 32-bit Arm® SecurCore® SC000™ RISC core
      • Advanced 80 nm Flash technology
      • Best-in-class RF performance
      • Common Criteria evaluation assurance level EAL5+
    • Standard
      • Calypso® standard compliant with the Calypso Light Application (CLAP) specifications

EDA Symbols, Footprints and 3D Models

STMicroelectronics - CD21-Flash-CLAP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST31GCD21CLAP-W
Active
DICE Industrial N/A - -

ST31GCD21CLAP-W

Package:

DICE

Material Declaration**:

Marketing Status

Active

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
ST31GCD21CLAP-W

Distributor availability of ST31GCD21CLAP-W

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST31GCD21CLAP-W Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST31GCD21CLAP-W

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors