ST33TPHF2XI2C
Active
Design Win
Long-term evolution TPM 2.0 device with an I2C interface

Download datasheet Order Direct

Product overview

Description

The STSAFE-TPM (Trusted Platform Module) family offers a broad portfolio of standardized solutions for embedded, PC, mobile and computing applications.

It includes turnkey products compliant with the Trusted Computing Group (TCG) standards that provide services to protect the confidentiality, integrity and authenticity of information and devices.

The STSAFE-TPM products are easy to integrate thanks to the variety of supported interfaces and the availability of TPM ecosystem software solutions.

These products are all Common Criteria (EAL4+) and FIPS certified.

The ST33TPHF2XI2C is based on a smartcard-class secure MCU.

The ST33TPHF2XI2C offers an I²C interface compliant with the TCG PC Client TPM Profile specifications.

The ST33TPHF2XI2C product offers resilience services during the TPM firmware upgrade process, and self-recovery of TPM firmware and critical data upon failure detection.

The ST33TPHF2XI2C operates in the –25 to +85 °C commercial temperature range at 1.8 V, or in the –40 °C to 105 °C extended temperature range at 3.3 V.

The device is offered in VFQFPN32 ECOPACK2 packages. ECOPACK is an ST trademark.

  • All features

    • TPM features
      • Flash-memory-based trusted platform module (TPM)
      • Compliant with Trusted Computing Group (TCG) Trusted Platform Module (TPM) Library specifications 2.0, Level 0, Revision 138 - errata 1.12 and TCG PC Client Specific TPM Platform Specifications 1.04 rev 37
      • Fault-tolerant firmware loader that keeps the TPM fully functional when the loading process is interrupted (self-recovery)
      • SP800-193 compliant for protection, detection and recovery requirements
      • Targeted certifications:
        • CC according to TPM 2.0 PP at EAL4+ (augmented with AVA_VAN.5 and ALC_FLR.1)
        • FIPS 140-2 level 2 (physical security level 3)
        • TCG certification
      • I²C support at up to 400 kHz
      • Supports up to 4 GPIOs mapped with NV storage indices.
    • Hardware features
      • Highly reliable Flash memory technology
      • Extended temperature range: −40 °C to 105 °C
      • ESD protection up to 4 kV (HBM) and 750 V (CDM)
      • 1.8 V or 3.3 V supply voltage range
    • Security features
      • Active shield and environmental sensors
      • Monitoring of environmental parameters (power)
      • Hardware and software protection against fault injection
      • FIPS SP800-90A and AIS20-compliant deterministic random-bit generator (DRBG)
      • FIPS SP800-90B and AIS31-compliant true random-number generator (TRNG)
      • Cryptographic algorithms:
        • RSA key generation (1024, 2048 or 3072 bits)
        • RSA signature (RSASSA-PSS, RSASSA-PKCS1v1_5)
        • RSA encryption (RSAES-OAEP, RSAESPKCS1-v1_5)
        • SHA-1, SHA-2 (256 and 384 bits), SHA-3 (256 and 384 bits)
        • HMAC SHA-1, SHA-2, and SHA-3
        • AES-128, 192, and 256 bits
        • TDES 192 bits
        • ECC (NIST P-256, P-384 curves): key generation, ECDH, and ECDSA, ECSchnorr
        • ECDAA (BN-256 curve)
      • Device provided with 3 endorsement keys (EK) and EK certificates (RSA2048, ECC NIST P_256 and ECC NIST P_384)
      • Device provisioned with three 2048-bit RSA key pairs to reduce the TPM provisioning time
    • Product compliance
      • Compliant with Microsoft® Windows® Internet of things (IoT) core
      • Compliant with Linux® drivers
      • Compliant with the TCG test suite for TPM 2.0

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST33TPHF2XI2C

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
ST33HTPH2X32AHD5
Active
VFQFPN 32 5x5x1.0 mm Ecopack2

ST33HTPH2X32AHD5

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
ST33HTPH2X32AHD5

Distributor availability of ST33HTPH2X32AHD5

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST33HTPH2X32AHD5 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST33HTPH2X32AHD5

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors