Product overview
Description
The STeID MTCOS® 2.5 is a secure smartcard and operating system featuring advanced public key authentication. Fully interoperable with ICAO-based systems, STeID MTCOS® 2.5 enables a wide range of security-sensitive applications, including electronic identification cards, travel documents, and authentication solutions:
- Travel documents ICAO application compliant to ICAO Doc 9303 and TR-03110
- National ID ICAO application complemented by digital signature, certificates, and strong PKI authentication for eGovernment usage
- Health care supporting modern health infrastructures, such as Card-to-Card authentication
- Residence permit compliant to the EU council regulation standards
- Driving license compliant to ISO/IEC 18013-3:2017
- Customized applications for tailor-made solutions, such as for public transport
The STeID MTCOS® 2.5 is part of the STeID family. To offer unparalleled levels of security and performance, the family is based on the ST31 secure microcontroller, which features a dual-core 32-bit Arm® SecurCore® SC000™ (lockstep architecture). Its secure flash memory brings more flexibility to the supply chain and reduces time to market. The family enables long-lasting identity documents (10+ years) thanks to its non-volatile memory endurance (500,000+ cycles) and data retention (25+ years).
STeID family
The STeID MTCOS® 2.5 has been developed in close cooperation with Masktech GmbH. The solution leverages the ST31 secure microcontroller family combined with an optimized implementation of the MTCOS® software
-
All features
- Software
- Native MTCOS® operating system from Masktech GmbH
- Up to 144 Kbyte user memory
- Basic access control (BAC)
- Extended access control (EAC)
- Supplemental access control (SAC) / password authenticated connection establishment (PACE)
- Digital signature
- Key- and PIN-management
- Common criteria certified
- Hardware
- ST31 flash product family
- Dual Core 32-bit Arm® SecurCore® SC000™
- Lockstep
- Memory protection unit (MPU)
- RSA coprocessor, AES and DES accelerators
- AIS-31 class PTG.2 compliant true random number generator (TRNG)
- Memory scrambling and encrypting
- Active shield
- Best-in-class RF performance
- Common criteria certified
- Certification
- ST31 IC: CC EAL 5+ High, BSI-CC-PP-0084
- BAC: CC EAL 4+ High, BSI-CC-PP 55
- EAC, SAC/PACE: CC EAL 5+ High, BSI-CC-PP 56v2
- Software
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STEID-MT25 | Active Product is in volume production. | DICE | Industrial | N/A | - | - | |
STEID-MT25
Package:
DICEMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| STEID-MT25 | | | distributors No availability of distributors reported, please contact our sales office |
STEID-MT25 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors