STPay-Sapphire-1
Active
Design Win
Contact Banking SoC supporting broad range of payment applications

Download databrief

Product overview

Description

The STPay-Sapphire-1 is a GlobalPlatform 2.2.1 Java Card platform for payment and loyalty applications, based on the 40 nm Flash technology and up to 60 Kbytes of user non-volatile memory.

The STPay-Sapphire-1 can be configured to support VISA VSDC 2.9.1 or 2.8.1g1, MasterCard M/Chip Advance 1.2.3, Interac Flash 1.6, Discover 1.1, AMEX AEIPS 4.4 and JCB D.1.1 EMV payment applications.

The STPay system-on-chip solution is a family of products that come ready for embedding in smartcards and loaded with payment applications that run on certified Java Card platforms. They meet all required security and payment-scheme certifications.

For detailed configuration data, contact your local ST sales office.

  • All features

      • 40 nm Flash technology
      • Java Card™ platform
      • Up to 60 Kbytes of user NVM
      • Certified payment applications: VISA, MasterCard, Interac Flash, Discover, AMEX and JCB
      • Common Personalization Specification (CPS) personalization
    • Platform
      • Java Card 3.0.5 classic operating system
      • GlobalPlatform® 2.2.1 MG 1.0.1 API support
      • CPS-compliant
      • ISO/IEC 7816 T = 0 or T = 1 contact protocol
    • Hardware
      • ST31 product based on a 32-bit Arm® SecurCore® SC000™ RISC core
      • Advanced 40 nm Flash technology
      • Best-in-class RF performance
      • Up to 60 Kbytes of user non-volatile memory
    • Cryptography
      • NESCRYPT cryptographic RSA coprocessor
      • Enhanced DES accelerator (EDES)
    • Personalization
      • Enhanced personalization performance for very fast personalization
      • EMV® CPS v1.1 compliant
      • VISA smart debit/credit (VSDC) Personalization Specification v2.0
      • M/Chip Advance 1.2.3 Common Personalization Specification

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPay-Sapphire-1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STPAY-SAPPHIRE-1
Active
DICE Industrial N/A - -

STPAY-SAPPHIRE-1

Package:

DICE

Material Declaration**:

Marketing Status

Active

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STPAY-SAPPHIRE-1

Distributor availability of STPAY-SAPPHIRE-1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPAY-SAPPHIRE-1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPAY-SAPPHIRE-1

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors