Product overview
Description
The STPay-Topaz-18 is a GlobalPlatform® 2.2.1 Java® Card platform for payment and loyalty applications, based on the 40 nm flash technology with up to 110 Kbytes of user non-volatile memory.
The STPay-Topaz-18 can be configured to support VISA® VSDC 2.9.1, MasterCard® M/Chip® 1.2.3, China UnionPay UICS2021 and Thai Bankers' Association (TBA) payment applications
The STPay system-on-chip solution is a family of products that come ready for embedding in smartcards and loaded with payment applications that run on certified Java® Card platforms. They meet all required security and payment-scheme certifications.
For detailed configuration data, contact your local ST sales office.
Arm is a registered trademark of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
Java is a registered trademark of Oracle and/or its affiliates.
-
All features
-
- 40 nm flash technology
- Java® Card platform
- Up to 110 Kbytes of user NVM
- Certified payment applications: VISA®, MasterCard®, China UnionPay and Thai Bankers' Association (TBA)
- Common Personalization Specification (CPS) personalization
- Platform
- Java® Card 3.0.4 classic operating system
- GlobalPlatform® 2.2.1 MG 1.0.1 API support
- CPS-compliant
- ISO/IEC 7816 T = 0 contact protocol
- ISO/IEC 14443 Type A contactless interface
- Hardware
- ST31P450 product based on a 32-bit Arm® SecurCore® SC000™ RISC core
- Advanced 40 nm flash technology
- Best-in-class RF performance
- Up to 110 Kbytes of user non-volatile memory
- Cryptography
- NESCRYPT cryptographic RSA coprocessor
- Enhanced DES accelerator (EDES)
- Personalization
- Enhanced personalization performance for very fast personalization
- EMV® CPS v1.1 compliant
- VISA® smart debit/credit (VSDC) Personalization Specification v2.0
- M/Chip® Advance 1.2.3 Common Personalization Specification
-
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STPAY-TOPAZ-18 | Active Product is in volume production. | DICE | Industrial | N/A | - | - | |
STPAY-TOPAZ-18
Package:
DICEMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STPAY-TOPAZ-18 | | | distributors No availability of distributors reported, please contact our sales office |
STPAY-TOPAZ-18 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors