STSAFE-V100-TPM

Active
Design Win

Trusted Platform Module for automotive applications

Download databrief

Product overview

Description

The STSAFE-TPM (trusted platform module) family of products offers a broad portfolio of standardized solutions for embedded, PC, mobile, and computing applications. STSAFE is an ST trademark.

It includes turnkey products compliant with the Trusted Computing Group (TCG) standards that provide services to protect the confidentiality, integrity and authenticity of information and devices.

The STSAFE-TPM devices are easy to integrate thanks to the variety of supported interfaces and the availability of TPM ecosystem software solutions.

The STSAFE-TPM devices target all Common Criteria (EAL4+), and FIPS 140-3 certification.

The STSAFE-V100-TPM, by default, offers two exclusive configurations:

a slave serial peripheral interface (SPI)

a target I2C interface.

Both of these configurations are compliant with the TCG PC Client TPM Profile specifications.

It offers resilience services during the TPM firmware upgrade process, and self-recovery of TPM firmware and critical data upon failure detection.

The STSAFE-V100-TPM operates in the –40 °C to 105 °C extended temperature range.

The STSAFE-V100-TPM devices are offered in Ecopack2 packages.

The STSAFE-V100-TPM devices are qualified AEC-Q100 grade 2 and are offered in TCG standardized UFQFPN32 wettable flanks and TSSOP-20 packages.

The STSAFE-V100-TPM is also referenced as ST33KTPM2A in official security certification documents.

  • All features

    • TPM features
      • Flash memory-based trusted platform module (TPM)
      • Compliant with Trusted Computing Group (TCG) trusted platform module (TPM) library specifications 2.0, revision 1.59 errata version 1.4, and TCG PC client platform TPM profile (PTP) for TPM 2.0 version 1.06
      • Fault-tolerant firmware loader that keeps the TPM fully functional when the loading process is interrupted (self-recovery)
      • SP800-193 compliant for protection, detection and recovery requirements
      • Targeted certifications:
        • Common Criteria EAL4+ in compliance with the TPM 2.0 protection profile (augmented with AVA_VAN.5, resistant to high-potential attacks)
        • FIPS 140-3
        • TCG certification
    • Hardware features
      • AEC-Q100 grade 2 qualified
      • Highly reliable flash memory with error correction code
      • Extended temperature range: −40 °C to 105 °C
      • Electrostatic discharge (ESD) protection up to 4 kV (HBM)
      • 1.8 V or 3.3 V supply voltage range
      • SPI support at up to 48 MHz
      • I2C support at up to 1 MHz
    • Security features
      • Active shield
      • Monitoring of environmental parameters
      • Hardware and software protection against fault injection and side channel attacks
      • FIPS SP800-90A and AIS20-compliant deterministic random-bit generator (DRBG)
      • FIPS SP800-90B and AIS31-compliant true random-number generator (TRNG)
      • Cryptographic algorithms:
        • RSA key generation (1024, 2048, 3072 and 4096 bits)
        • RSA signature (RSASSA-PSS, RSASSA-PKCS1v1_5)
        • RSA encryption (RSAES-OAEP, RSAESPKCS1-v1_5)
        • SHA-1, SHA-2 (256 and 384 bits), SHA-3 (256 and 384 bits)
        • HMAC SHA-1, SHA-2 and SHA-3
        • AES-128,192 and 256 bits
        • ECC NIST P-256, ECC NIST P-384 curves): key generation, ECDH and ECDSA, ECSchnorr
        • ECDAA (BN-256 curve)
      • Device provided with three endorsement keys (EK) and EK certificates (RSA2048, ECC NIST P-256 and ECC NIST P-384)
      • Device provisioned with three 2048-bit RSA key pairs to reduce the TPM provisioning time
    • Product targeted compliance
      • Compliant with Microsoft® Windows® 10 and 11
      • Compliant with Linux® drivers
      • Compliant with Intel® vPro® technology
      • Compliant with TCG test suite for TPM 2.0
      • Compliant with the open-source TCG TPM 2.0 TSS implementation

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - STSAFE-V100-TPM

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STSAFE-V100-TPM
Active
UFQFPN32 5X5X0.55 WF Automotive N/A - -

STSAFE-V100-TPM

Package:

UFQFPN32 5X5X0.55 WF

Material Declaration**:

Marketing Status

Active

Package

UFQFPN32 5X5X0.55 WF

Grade

Automotive

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating Temperature (°C) (min)
STSAFE-V100-TPM
Available at distributors

Distributor availability of STSAFE-V100-TPM

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STSAFE-V100-TPM Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STSAFE-V100-TPM

Operating Temperature (°C) (min):

0

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors