LEO3910
Active
Design Win
Rad-hard plastic 2A positive low drop voltage regulator

Download datasheet

Product overview

Description

The LEO3910 is a positive adjustable voltage regulator housed into a Power-SO 20L slug-down package, which is able to provide in regulation a maximum output current up to 2 A.

It can operate over a large temperature range of -40 °C to +125 °C.

The LEO3910 is compliant with the ST-LEO-specification, dedicated specifications for space-ready rad-hard plastic products. This AEC-Q100-based specidfication offers a specific trade-off among footprint size savings, cost of ownership and quality assurance together with radiation hardness and a large quantity capability.

  • All features

    • Operating input voltage from 3 V to 12 V
    • Adjustable output voltage from 1.23 V to 9 V
    • Low-dropout voltage: 0.35 V @ IO = 400 mA
    • Overtemperature protection
    • Overcurrent protection
    • Adjustable current limitation
    • Inhibit (ON/OFF) TTL-compatible control
    • Gold bonding
    • Nickel/palladium/gold-lead-finished (NiPdAu), whisker-free
    • RML <1% and CVCM <0.1% guaranteed outgassing
    • 50 krad(Si) total ionizing dose
    • SEL free up to 62.5 MeV.cm²/mg
    • Compliant with ST-LEO-specification

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LEO3910

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LEO3910PDT
Active
PowerSO-20 Industrial N/A - -

LEO3910PDT

Package:

PowerSO-20

Material Declaration**:

Marketing Status

Active

Package

PowerSO-20

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Package: Product Marking
Quality Level
min
max
LEO3910PDT

Distributor availability of LEO3910PDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LEO3910PDT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LEO3910PDT

Operating Temperature (°C)

Min:

Max:

Package: Product Marking:

-

Quality Level:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors