Product overview
Description
The LEOPOL1 is a single-phase, step-down monolithic switching regulator with high-precision internal voltage reference and integrated power MOSFETs for synchronous conversion able to provide, at ground level (no single effect events), up to 7 A with up to 12-volt power supply, and up to 5 A from a 5.5 volt supply in a radiative environment up to 62 MeV.cm²/mg.
The LEOPOL1 can operate over a large temperature range of -40 °C to +125 °C. Designed using a BCD Silicon-On-Insulator (SOI) technology, it features an intrinsic radiation hardness, further enhanced through hardening by design, optimized to meet the radiation hardness required for Low Earth Orbit space crafts at an effective cost. Its PowerSO-36 package features a slug-down pad allowing a very low thermal resistance for a superior dissipation including in the absence of convection. It uses golden bonding and NiPdAl-lead-finishing to prevent whiskers. It complies with ASTM-E-595 and ESCC-Q-ST-70-02C outgassing standards for parts to be used in a vacuum.
The LEOPOL1 is compliant with the ST LEO generic specification, for space-ready rad-hard plastic products. This AEC-Q100 based specification offers radiation hardness and the capability to support large quantities, together with a trade-off optimized for LEO space crafts between quality assurance and cost of ownership (details on the ST LEO generic specification can be found in TN1432).
-
All features
- Operating input voltage from 3 V to 12 V
- Output current @ 5.5 V up to 62 MeV.cm²/mg: 5 A
- Output voltage range: 0.8 V to 0.85 x Vin
- Configurable soft-start
- Current sharing with multiple devices
- Out-of-phase synchronization
- Full protection set: overtemperature, overcurrent, overvoltage
- Undervoltage lockout
- High dissipation PowerSO-36 package: Rthjc < 2 °C/W
- Operating temperature range: -40 to +125 °C
- Compliant with ST’s LEO specification, including
- Wisker free Nickel/Palladium/Gold lead finishing
- Gold wires
- Characterized outgassing: RML < 1% - CVCM < 0.1%
- Target radiation performance:
- 50 krad(Si) Total Ionizing Dose
- TNID immune at 3.1011 proton/cm²
- SEL free up to 62 MeV.cm²/mg
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SIMPLIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2025.12 | 09 Dec 2025 | 09 Dec 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| LEOPOL1PDT | Active Product is in volume production. | PowerSO 36 | Industrial | N/A | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Package: Product Marking | Quality Level | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||||
| LEOPOL1PDT | | | distributors No availability of distributors reported, please contact our sales office |
|
| |||||||||||
LEOPOL1PDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors