RHF100
Active
Design Win
Rad-hard 1.2 V precision shunt V-ref

Download datasheet

Product overview

Description

The RHF100 is a 1.2 V precision, low-power, fixed shunt, voltage reference dedicated to space applications.

Mounted in a Flat-10 hermetic ceramic package, the RHF100 uses dedicated architecture and design rules to provide the best immunity against radiation.

The very low operating current and very good stability over a wide temperature range stretching from -55 °C to 125 °C make the RHF100 particularly suitable for precision and power saving.

  • All features

    • Fixed shunt: 1.2 V stable on capacitive load
    • High precision ±0.15 %
    • Wide operating current: 40 µA to 12 mA
    • 15 ppm/°C over temperature range
    • 2 ppm/°C variation over 3000 hrs
    • 0.02 % precision stability over 3000 hrs
    • 300 krad (Si) high and low dose rate
    • 0.03 % precision stability over 100 krad (Si)
    • 0.08 % precision stability over 300 krad (Si)
    • No SEL at 120 MeV.cm²/mg
    • SET characterized
    • SMD pin : 5962F14225
    • Mass : 0.50 g

EDA Symbols, Footprints and 3D Models

STMicroelectronics - RHF100

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
RHF100K1
Active
Flat-10 Industrial N/A - -

RHF100K1

Package:

Flat-10

Material Declaration**:

PDF XML

Marketing Status

Active

Package

Flat-10

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Package: Product Marking
SMD PIN/Detailed Spec
Quality Level
Lead Finish
RHF100K1

Distributor availability of RHF100K1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHF100K1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHF100K1

Package: Product Marking:

RHF100K1

SMD PIN/Detailed Spec:

-

Quality Level:

Engineering Model

Lead Finish:

Gold

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors