RHF1009A
Active
Design Win
Rad-hard ajustable 2.5 /5.0 V precision Voltage Reference

Download datasheet

Product overview

Description

The RHF1009A is a low-power adjustable 2.5 V voltage reference, specifically designed to sustain radiations in space applications.

Mounted in a Flat-10 ceramic package, the RHF1009A uses a dedicated architecture and design rules to provide the best immunity against heavy-ions.

A very low operating current and very good stability over a wide temperature range of -55°C to +125°C make the RHF1009A particularly suitable for precision and power saving.

  • All features

    • Adjustable shunt, 2.5 V to 5.5 V
    • High precision ±0.2% at 2.5 V at 25 °C
    • Wide operating current: 60 μA to 12 mA
    • 30 ppm/°C maximum temperature range at 2.5 V
    • Stable on capacitive load
    • ELDRS-free up to 300 krad
    • 300 krad high/low dose rate
    • SEL-free up to 120 MeV.cm²/mg
    • SET characterized
    • Mass = 0.50 g
    • SMD: 5962F14222

EDA Symbols, Footprints and 3D Models

STMicroelectronics - RHF1009A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
RHF1009AK01V
Active
Flat-10 Industrial N/A - -
RHF1009AK02V
Active
Flat-10 Industrial N/A - -
RHF1009AK1
Active
Flat-10 Industrial N/A - -

RHF1009AK01V

Package:

Flat-10

Material Declaration**:

Marketing Status

Active

Package

Flat-10

Grade

Industrial

RoHS Compliance Grade

N/A

RHF1009AK02V

Package:

Flat-10

Material Declaration**:

PDF XML

Marketing Status

Active

Package

Flat-10

Grade

Industrial

RoHS Compliance Grade

N/A

RHF1009AK1

Package:

Flat-10

Material Declaration**:

Marketing Status

Active

Package

Flat-10

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Package: Product Marking
SMD PIN/Detailed Spec
Quality Level
Lead Finish
RHF1009AK01V

Distributor availability of RHF1009AK01V

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHF1009AK02V

Distributor availability of RHF1009AK02V

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHF1009AK1

Distributor availability of RHF1009AK1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHF1009AK01V Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHF1009AK01V

Package: Product Marking:

tbd

SMD PIN/Detailed Spec:

tbd

Quality Level:

QML-V

Lead Finish:

Gold

Distributor Name

Distributor reported inventory date:

RHF1009AK02V Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHF1009AK02V

Package: Product Marking:

-

SMD PIN/Detailed Spec:

-

Quality Level:

-

Lead Finish:

-

Distributor Name

Distributor reported inventory date:

RHF1009AK1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHF1009AK1

Package: Product Marking:

RHF1009AK1

SMD PIN/Detailed Spec:

-

Quality Level:

Engineering Model

Lead Finish:

Gold

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors